Low Cost Brass Body Turbine Flow Meters | Omega Engineering
Low Cost Brass Body Turbine Flow Meters BV2000-BR-Series See All Models Below PLACE ORDER Compact size Measurement in any meter orientation Operating pressure up to 362.50 psi (25 ...
https://sea.omega.com/th/pptst/BV2000-BR-SERIES.html - 116K - 5/19/2024
Hybrid doppler or transit time ultrasonic flow meter
Hybrid Ultrasonic Flow Meter FDH-1A Hybrid doppler or transit time ultrasonic flow meter See All Models Below PLACE ORDER Selectable Doppler or Transit Time Operating Mode Quick ...
https://sea.omega.com/th/pptst/FDH-1A.html - 98K - 5/19/2024
Multi-tube Variable Area Flow Meters/Gas Proportioning Variable Area Flow
Meters
Multi-tube Variable Area Flow Meters/Gas Proportioning Variable Area Flow Meters FL-1,2,3,4,5,6,7,8GP See All Models Below PLACE ORDER ±2%FS Accuracy Back Pressure Compensated for ...
https://sea.omega.com/th/pptst/FL1GP_8GP.html - 152K - 5/19/2024
65 MM AND 150 MM Variable Area Flow Meters
65 mm and 150 mm Variable Area Flow Meters FL-3600 FL-3700 FL-3800 FL-3900 65 MM AND 150 MM Variable Area Flow Meters THB7,988.28 FL-3607G PLACE ORDER ±2% Full Scale Accuracy ...
https://sea.omega.com/th/pptst/FL3600_FL3800.html - 481K - 5/19/2024
Direct Read Acrylic Variable Area Flow Meter Kits
Direct Read Acrylic Variable Area Flow Meter Kits FL-2500 Direct Read Acrylic Variable Area Flow Meter Kits THB4,095.00 FL-2515 PLACE ORDER Easy-to-Read Dual English and Metric ...
https://sea.omega.com/th/pptst/FL-2500_SERIES.html - 198K - 5/19/2024
Digital Paddlewheel Meters
Digital Paddlewheel Meters FP2000 Series Digital Paddlewheel Meters See All Models Below ... Turbine, Paddle Wheel & Positive Displacement Flow Meters - View related products Order ...
https://sea.omega.com/th/pptst/FP2001-R.html - 438K - 5/19/2024
Stainless Steel Mass Flowmeters and Controllers
THB47,651.75 FMA2701 PLACE ORDER Economical Compact Power Supply Included Electronic Mass Flow Meters & Controllers - View related products Order Table Description Specs Manuals ...
https://sea.omega.com/th/pptst/FMA2700_2800_3700_3800.html - 272K - 5/19/2024
G2-Series General Purpose Indicating Flow Meters & Transmitters
G2-Series General Purpose Indicating Flow Meters & Transmitters G2-Series GP THB67,242.64 G2S15N42GMX PLACE ORDER Meter is designed for thin fluids < 100 cP 2 Totals (Batch Total = ...
https://sea.omega.com/th/pptst/G2-SERIES-GP.html - 142K - 5/19/2024
FMA 1600 Mass and Volumetric Omega Flow Meters | 20+ Gas Selection
Mass and Volumetric Flow Meters, 20+ Gas Selection FMA-1600A THB95,219.79 FMA-1601A PLACE ORDER Ranges of 0 to 0.5 SCCM Up to 0 to 3000 SLM <10ms Response Time-Field Adjustable ...
https://sea.omega.com/th/pptst/FMA1600.html - 581K - 5/19/2024
OEM Lightweight and Compact Design Electromagnetic Flow Meter
OEM Lightweight and Compact Design Electromagnetic Flow Meter FMG90B THB40,530.67 FMG920B-SS-PO-NPT PLACE ORDER Magnetic Flow Meter with No Moving Parts or Obstructions Independent ...
https://sea.omega.com/th/pptst/FMG90B.html - 296K - 5/19/2024
Flow Meters with Analog Output
Flow Meters with Analog Output Analog output is built in or optional for connections to control products. Flow Switches Product Finder Flow Switches Product Finder - It's the ...
https://sea.omega.com/th/subsection/flowmeters-with-analog-output.html - 80K - 5/19/2024
Turbine Flow Meters
Turbine Flow Meters Turbine flow meter is the most popular equipment to measure flow electronically. They offer a wide flow and application rangeability. Turbine Flow Meters are ...
https://sea.omega.com/th/subsection/turbine-meters.html - 124K - 5/19/2024
Vortex Flow Meters | Industrial Vortex Flow Meters
Vortex Flow Meters A vortex flow meter is suitable for flow rate or flow totalization measurements in industrial grade, brass or all plastic models. Its sensitivity to variations ...
https://sea.omega.com/th/subsection/industrial-vortex-flowmeters.html - 63K - 5/19/2024
Variable Area Flow Meters
Variable Area Flow Meters Measure the flowrate of liquids and gases, variable area flow meters have a linear scale, a relatively long measurement range, and low pressure drop. They ...
https://sea.omega.com/th/subsection/variable-area-flowmeters-b02.html - 115K - 5/19/2024
Flow Handheld Meters
Flow Handheld Meters Portable air velocity meters with temperature, humidity as well as other functions. Portable Anemometers Product Finder Portable Anemometers Product Finder - ...
https://sea.omega.com/th/subsection/flow-handheld-meters.html - 70K - 5/19/2024
Electromagnetic Flow Meters
Electromagnetic Flow Meters Precise flow measurements with no moving parts, industrial design to accommodate many materials. FMG470 Flanged Magnetic Flow Meter w/Integrated ...
https://sea.omega.com/th/subsection/electromagnetic-flowmeters.html - 79K - 5/19/2024
Mass Flow Meters
Mass Flow Meters OMEGA offers compact and simple mass flow meters with a variety of features for use in general or specific applications. FMA6600 and FMA6700 Series Multi Parameter ...
https://sea.omega.com/th/subsection/mass-flow-meters.html - 79K - 5/19/2024
Piston Type Flow Meters
Piston Type Flow Meters Monitor air flowrates to determine optimum performance, flow regulator settings, or pneumatic system performance. Ideally for use in mobile or industrial ...
https://sea.omega.com/th/subsection/piston-type-flowmeters.html - 89K - 5/19/2024
Positive Displacement Flow Meters for High Viscosity Fluids
Positive Displacement Flow Meters for High Viscosity Fluids Well suited for viscous fluids which are difficult to meter with a turbine type flow meter. Ideal for many flow ...
https://sea.omega.com/th/subsection/positive-displacement-flowmeters.html - 80K - 5/19/2024
Variable Area Flow Meters
Variable Area Flow Meters Designed to provide economical, accurate flowrate indication for oil and water, many utilize a spring and piston type assembly, which enables them to be ...
https://sea.omega.com/th/subsection/variable-area-flowmeters.html - 98K - 5/19/2024
Flow Meters
Flow Meters Introduction to Flow Measurement A flow meter is an instrument used to measure linear, nonlinear, mass or volumetric flow rate of a liquid or a gas. When choosing flow ...
https://sea.omega.com/th/prodinfo/flowmeters.html - 94K - 5/19/2024
Magnetic Flow Meters
Magnetic Flow Meters Introduction to Magnetic Flow Meters A magnetic flow meter (mag flow meter) is a volumetric flow meter which does not have any moving parts and is ideal for ...
https://sea.omega.com/th/prodinfo/magmeter.html - 75K - 5/19/2024
Ultrasonic Flow Meters
Ultrasonic Flow Meters Introduction to Ultrasonic Doppler Flow Meters An ultrasonic flow meter (non-intrusive Doppler flow meters) is a volumetric flow meter which requires ...
https://sea.omega.com/th/prodinfo/ultrasonicflowmeters.html - 75K - 5/19/2024
Variable Area Flow Meters
Variable Area Flow Meters Introduction to Pressure Measurement with Variable Area Flow Meters The variable area flow meter is an industrial flowmeter used to measure the flowrate ...
https://sea.omega.com/th/prodinfo/variable-area-flowmeters.html - 72K - 5/19/2024
Hybrid Ultrasonic Flow Meter Helps Accurate Enzyme Injection
Related Products Learn more about the FDH-1A Hybrid Ultrasonic Flow Meter Print Technical Learning View All Hybrid Ultrasonic Flow Meter Application Helps Ensure Accurate Enzyme ...
https://sea.omega.com/th/technical-learning/ultrasonic-flow-meter-enzyme-injection-monitoring-for-groundwater-remediation-oil-company.html - 65K - 5/19/2024
Monitoring Water Flow in an Egg Farm Application
Related Products Learn more about the FDT-40 Clamp-On Ultrasonic Flow Meter Print Technical Learning View All Monitoring Water Flow in an Egg Farm Application Application Rainbow ...
https://sea.omega.com/th/technical-learning/ultrasonic-flow-meter-egg-farm-application.html - 65K - 5/19/2024
Flow Measurement in a Return Activated Sludge line
Related Products Learn more about the FDH-1A Hybrid Ultrasonic Flow Meters Print Technical Learning View All Flow Measurement in a Return Activated Sludge Line Application Keene ...
https://sea.omega.com/th/technical-learning/ultrasonic-flow-meter-return-activated-sludge-wwtp.html - 64K - 5/19/2024
Technical Learning - OMEGA Engineering®
Rutgers food and innovation embraces automation to ensure food safety standards. Hybrid Ultrasonic Flow Meter Application Helps Ensure Accurate Enzyme Injection Learn how flow ...
https://sea.omega.com/th/technical-learning/ - 59K - 5/19/2024
Anemometer: Choose the Right Air Velocity Indicator
of air (gases) either in a contained flow, such as airflow in a duct, or in ... While hot wire are best suited for clean gases at low velocities, venturi meters can also ...
https://sea.omega.com/th/prodinfo/anemometers.html - 85K - 5/19/2024
Panel Meters
Panel Meters Introduction to Panel Meters A panel meter is an instrument that displays an ... This is typically used in flow measurement applications. Large Display Panel Meters Large ...
https://sea.omega.com/th/prodinfo/PanelMeters.html - 74K - 5/19/2024
Manuais
... FD-5, FD-5000 Ultrasonic Flowmeters M2298 0204 FD-400 Series Doppler Ultrasonic Flow Meter M4329 0315 FD6001, FD6002, FD6003 Series Ultrasonic Flowmeter with Totalization ...
https://br.omega.com/omegaFiles/manuals/?s=e - 246K - 5/19/2024
Manuais
5/17/2021 HGM68 Grain Moisture Meter M5075 0112 HH11A and HH12A Low Cost ... M4745 0109 HHF142A Anemometer with Volume Flow Calculation M4746 0109 HHF143A Thermo ...
https://br.omega.com/omegaFiles/manuals/?s=h - 233K - 5/19/2024
Manuais
... 0805 PHUTX601 Multi-Parameter Transmitter (NOTE: 21MB) M4184 0805 PICOMAG Picomag Flow Meter, DN50 (2") Picomag_Manual 0720 PICOMAG Picomag IO-Link 电磁流量计 ...
https://br.omega.com/omegaFiles/manuals/?s=p - 217K - 5/19/2024
Manuais
... for Frequency, Rate, Total or Period Counter M5675 0818 DPF200 Series Insertion Flow Meter M3493 0899 DPF260 1/8 DIN Digital Input Panel Meter M5314 0713 DPF260 Quick Start ...
https://br.omega.com/omegaFiles/manuals/?s=d - 302K - 5/19/2024
Manuais
Counters M5679 0318 LDB-P LDB-P Process Meters M5680 0318 LDB-RTU LDB-RTU Meters for ... M1906 1112 LVCN-131 and LVCN-141 Flow Swith Remote Controller M2844 0413 ...
https://br.omega.com/omegaFiles/manuals/?s=j - 189K - 5/19/2024